IESNA:LM-63-2002
[TEST]P944610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41999
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3831.2 3807.1 3756.9 3713.3 3702.4 3706.7 3719.8 3743.8 3765.7 3772.2
3774.4 3807.1 3874.8 3986.1 4171.7 4433.7 4752.4 5136.6 5627.8 6212.8
6876.4 7688.5 8673 9792.9 10997.9 12292.4 13534.6 14113.1 13266.1 10251.3
5577.5 1573.9 482.4 286 163.7 67.7 0
3831.2 3818.1 3765.7 3722 3711.1 3713.3 3726.4 3750.4 3770 3776.6
3780.9 3815.9 3881.4 3999.2 4180.4 4444.6 4767.7 5154 5658.3 6243.4
6928.8 7764.9 8788.7 9884.6 11111.4 12438.7 13654.6 14178.5 13132.9 10022.1
5317.8 1475.7 467.2 262 152.8 61.1 0
3831.2 3813.7 3763.5 3717.6 3698 3700.2 3706.7 3719.8 3728.6 3737.3
3750.4 3787.5 3857.4 3968.7 4152.1 4394.4 4704.4 5071.1 5544.8 6123.3
6845.9 7749.6 8810.6 9989.4 11211.9 12508.6 13733.2 14370.6 13595.7 10825.5
6426.7 2370.7 633.1 314.4 185.6 72 0
3831.2 3805 3756.9 3706.7 3680.5 3674 3678.3 3680.5 3680.5 3695.8
3717.6 3759.1 3829 3938.1 4095.3 4326.7 4634.5 5010 5483.7 6060
6841.5 7775.8 8967.7 10310.3 11685.6 13034.7 14294.2 15005.9 14613 12565.3
8627.2 4173.9 1257.4 458.4 222.7 69.9 0
3831.2 3805 3759.1 3706.7 3674 3667.4 3671.8 3671.8 3671.8 3689.3
3728.6 3765.7 3824.6 3918.5 4060.4 4274.3 4584.3 4970.7 5446.6 6053.4
6854.6 7922.1 9299.6 10930.3 12606.8 14108.7 15320.3 16088.7 16180.4 15132.5
12067.6 7258.5 3082.4 785.9 264.1 61.1 0
3831.2 3798.4 3752.6 3700.2 3665.2 3658.7 3665.2 3674 3674 3691.4
3732.9 3763.5 3809.3 3909.7 4060.4 4274.3 4575.6 4970.7 5455.3 6094.9
6931 8079.3 9620.5 11500 13407.9 15064.8 16278.6 17182.3 17736.8 17383.2
15067 10578.8 5066.7 1591.4 338.4 78.6 0
3831.2 3805 3756.9 3702.4 3667.4 3658.7 3663.1 3671.8 3671.8 3689.3
3728.6 3770 3829 3925 4073.5 4291.8 4597.4 4981.6 5461.9 6068.7
6869.9 7939.5 9323.6 10930.3 12589.3 14124 15390.1 16272 16389.9 15237.3
12344.8 7537.9 2962.3 764 220.5 58.9 0
3831.2 3809.3 3763.5 3708.9 3674 3665.2 3671.8 3678.3 3684.9 3702.4
3730.7 3776.6 3850.8 3962.1 4121.5 4342 4654.1 5034 5507.7 6101.5
6887.3 7878.4 9076.9 10384.5 11722.7 13074 14355.4 15073.6 14582.4 12663.5
8873.9 4265.6 1272.7 478.1 227 69.9 0
3831.2 3815.9 3767.8 3715.5 3687.1 3682.7 3691.4 3708.9 3724.2 3739.5
3759.1 3798.4 3874.8 3994.9 4173.9 4420.6 4728.4 5101.7 5568.8 6134.2
6850.2 7738.7 8780 9917.3 11104.9 12388.5 13650.3 14285.5 13617.5 11325.4
7155.9 2811.7 805.5 384.2 205.2 83 0
3831.2 3820.2 3770 3717.6 3693.6 3691.4 3706.7 3737.3 3763.5 3778.8
3794 3833.3 3905.4 4027.6 4215.4 4479.5 4802.6 5193.3 5673.6 6254.3
6926.6 7762.7 8725.4 9806 10954.3 12226.9 13438.5 13914.4 13015 10102.9
5536.1 1667.8 508.6 257.6 137.5 54.6 0
3831.2 3818.1 3770 3717.6 3693.6 3693.6 3708.9 3737.3 3765.7 3778.8
3791.9 3824.6 3898.8 4014.5 4200.1 4457.7 4778.6 5186.8 5669.2 6219.3
6880.8 7682 8640.3 9727.4 10823.3 12096 13333.7 13918.8 13159.1 10406.3
5896.3 1853.4 537 279.4 144.1 50.2 0
